text.skipToContent text.skipToNavigation

Round

WASHER, ROUND, 1 1/16" HOLE, 2 1/2in DIA

By CHANCE Utility  
Catalog ID: 6808
Round washer, 2 1/2" diameter x 8 guage (0.1644") thick with 1 1/16" diameter hole for 1" diameter bolt. Manufactured in complaince with ANSI B18.22.1. Galvanized per ASTM A-153 or ASTM B695.

WASHER, ROUND, 1 1/16in HOLE, 4in DIA

By CHANCE Utility  
Catalog ID: GWR4A
Round flat cast washer, 4" diameter x 1/2" thick at boss, with 1 1/16" diameter hole for 1" diameter bolt. Manufactured in compliance with NEMA PH-10. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, ROUND, 1/2in. BOLT

By CHANCE Utility  
Catalog ID: 400285169
Round washer, 1 3/8" diameter x 12 guage (0.1046") thick with 9/16" diameter hole for 1/2" diameter bolt. Manufactured in complaince with ANSI B18.22.1. Galvanized per ASTM A-153.

WASHER, ROUND, 11/16in HOLE, 1 3/4in DIA

By CHANCE Utility  
Catalog ID: 6805
Round washer, 1 3/4" diameter x 10 guage (0.1345") thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in complaince with ANSI B18.22.1. Galvanized per ASTM A-153 or ASTM B695. RUS listed, d - Washer, Flat

WASHER, ROUND, 11/16in HOLE, 1 3/4in DIA; Packaged 100 per box and 1000 per master carton.

By CHANCE Utility  
Catalog ID: PS6805SC
Round washer, 1 3/4" diameter x 10 guage (0.1345") thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in complaince with ANSI B18.22.1. Galvanized per ASTM A-153 or ASTM B695. RUS listed, d - Washer. Flat

WASHER, ROUND, 13/16 in HOLE, 2in

By CHANCE Utility  
Catalog ID: 6806
Round washer, 2" diameter x 9 guage (0.1495") thick with 13/16" diameter hole for 3/4" diameter bolt. Manufactured in complaince with ANSI B18.22.1. Galvanized per ASTM A-153 or ASTM B695.