HUBBELL
25SWSSLT, 1/4" Split Washer, Stainless Steel
Image of 25SWSSLT 25SWSSLT, 1/4" Split Washer, Stainless Steel
Image of 25SWSSLT 25SWSSLT, 1/4" Split Washer, Stainless Steel

25SWSSLT, 1/4" Split Washer, Stainless Steel

Brand: Burndy

Catalog ID: 25SWSSLT

1/4" Stainless Steel Split Washer, 18-8 Non-magnetic material, Bulk Package

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

25SWSSLT

Connector Type

Washer - Split

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Split Lockwasher

UPC

781810012765

UPC 14 Digit GTIN

00781810012765

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Thread Size

1/4 in

Width

0.25 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Split

Logistics

Minimum Pack Quantity

1