Brand: Burndy
Catalog ID: 62SWAL
Catalog Number
62SWAL
Connector Type
Washer - Split
Material
ALUMINUM
UPC
781810214350
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Inside Diameter inch
0.65 in
Dimension - Outside Diameter inch
1.079 in
Width
0.62 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split
Minimum Pack Quantity
1