
Brand: Burndy
Catalog ID: 62SWALBOX
Catalog Number
62SWALBOX
Connector Type
Washer - Split
Material
ALUMINUM
UPC
781810090435
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Inside Diameter inch
0.65 in
Dimension - Outside Diameter inch
1.079 in
Package Height
Package Length
Package Weight
Package Width
Width
0.62 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split
Carton Quantity
100
Minimum Pack Quantity
50
Pallet Quantity
96000