
Brand: Burndy
Catalog ID: 38SW
Catalog Number
38SW
Connector Type
Washer - Split
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810819470
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.39
Dimension - Outside Diameter inch
0.683
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split
Minimum Pack Quantity
1