HUBBELL
Image of ACS1/0-8 5/8 Aluminum Service Entrance Sleeve

5/8 Aluminum Service Entrance Sleeve

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ACS1/0-8

5/8 Aluminum Service Entrance Sleeve

ACS1/0-8. The splicing sleeve includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • The splicing sleeve contains a solid center stop as assurance of equal crimping
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

General

Catalog Number

ACS1/0-8

Die Size

Kearney 5/8

Material

Aluminum

Type

ACS

Dimensions

Die Size

Kearney 5/8

Length

2 in

Certifications And Compliance

Industry Standard(s)

ANSI C119.4