HUBBELL
Image of TSC400-400K Compression Cable Splice with 600 Volt EPDM Rubber Cover

Compression Cable Splice with 600 Volt EPDM Rubber Cover

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TSC400-400K

Compression Cable Splice with 600 Volt EPDM Rubber Cover

Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.;Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires;Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications

  • Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.
  • Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires
  • Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications

General

Catalog Number

TSC400-400K

Die Size

  • Kearney 1-1/8-1, 1-1/8-2
  • Burndy 316, 655, 705 or 13A

Material

Aluminum

Type

TSC-K

Dimensions

Die Size

  • Kearney 1-1/8-1, 1-1/8-2
  • Burndy 316, 655, 705 or 13A

Length

12.78 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Cmpt Size A

500

Conductor - AL Str Size A

336;400

Conductor - Copper Str Size A

336;400