HUBBELL
Image of YSHG3939 YSHG3939 Compression H-Tap Connector
Image of YSHG3939 YSHG3939 Compression H-Tap Connector

YSHG3939 Compression H-Tap Connector

Brand: Burndy

Catalog ID: YSHG3939

Copper Compression Double H- Tap Connector,Main: 3/4-1" Cu Clad Ground Rod, #8 Rebar, 750-500 kcmil, Tap: 750-350 kcmil

  • UL467 Listed
  • Suitable for direct burial in earth or concrete
  • High conductivity copper extrusion minimizes resistance and eliminates corrosion due to dissimilar metals
  • Grooves are prefilled with PENETROX™ E2 oxide inhibitor and individually sealed inhibiting moisture and contaminants

General

Catalog Number

YSHG3939

Connector Type

H-Tap

Die Index

KR

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Product Type

Compression

Trade Name

HYGROUND®

Type

Taps

UPC

781810129562

UPC 14 Digit GTIN

00781810129562

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run Range

500 kcmil

Conductor - Copper Str Tap Range

500-350 kcmil

Conductor - Rod Run Range

1" Ground rod

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL 467, Direct Burial

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

H-Tap

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1440