HUBBELL
BFB10402TH38E27 Flexible Bus Bar Lug Terminal
Image of BFB10402TH38E27 BFB10402TH38E27 Flexible Bus Bar Lug Terminal
Image of BFB10402TH38E27 BFB10402TH38E27 Flexible Bus Bar Lug Terminal

BFB10402TH38E27 Flexible Bus Bar Lug Terminal

Brand: Burndy

Catalog ID: BFB10402TH38E27

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Industry Exclusive! Only offered by BURNDY®
  • Eliminates the need to drill through copper sheets, ensuring a cleaner, faster installation
  • Full inspectability with the BURNDY® Engineered System
  • 1-hole and 2-hole options available to accommodate spacing requirements
  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

General

Application

Typically used in panelboards, switchboards, transformers, control panels, and similar applications

Catalog Number

BFB10402TH38E27

Material

Copper

Number of Holes

2

UPC

621945475489

Dimensions

Dimension - Stud Size inch

3/8 in

Length

2.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - ETL

No

Configuration

Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600