HUBBELL
YGHA282N Comp Ground Lug, 4/0 AWG Cu, 2-Hole NEMA Pad
Image of YGHA282N YGHA282N Comp Ground Lug, 4/0 AWG Cu, 2-Hole NEMA Pad
Image of YGHA282N YGHA282N Comp Ground Lug, 4/0 AWG Cu, 2-Hole NEMA Pad
play
3D View
play
360 View
+2
Image of YGHA282N YGHA282N Comp Ground Lug, 4/0 AWG Cu, 2-Hole NEMA Pad
Buy America(n) Qualified

YGHA282N Comp Ground Lug, 4/0 AWG Cu, 2-Hole NEMA Pad

Brand: Burndy

Catalog ID: YGHA282N

Copper Compression Lug for Grounding, Heavy Duty, 2 Hole w/ Inspection Probe, 4/0 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete, Grounding Applications

Catalog Number

YGHA282N

Connector Type

Terminal

Die Index

17

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

Product Type

Compression

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810220375

UPC 14 Digit GTIN

00781810220375

Dimensions

Dimension - B Length fraction

1-9/50 in

Dimension - B Length inch

1.18 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

125 mm

Dimension - Length Overall inch

4.94 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.89 in

Dimension - Pad Width inch

1.22 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

4640