YGHA252NTN_Photo_GreyScale
YGHA252NTN_Photo_GreyScale

YGHA282NTN Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand:

Burndy

Catalog ID:

YGHA282NTN

Tin Plated Heavy Duty Irreversible Compression Terminals.

Product details

General

Connector Type
Terminal
Die Index
17
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Terminals
UPC
781810100783
UPC 12 Digit
7818101007833

Dimensions

Dimension - B Length fraction
1-9/50 in
Dimension - B Length inch
1.18 in
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.94 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Pad Width inch
1.22 in
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - Industry Standards Met
UL467;UL 486A-486B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
4640