HUBBELL
YGHA282NTNNP Comp Ground Lug, 4/0 AWG Cu, 2-Hole NEMA, Tin
Image of YGHA282NTNNP YGHA282NTNNP Comp Ground Lug, 4/0 AWG Cu, 2-Hole NEMA, Tin

YGHA282NTNNP Comp Ground Lug, 4/0 AWG Cu, 2-Hole NEMA, Tin

Brand: Burndy

Catalog ID: YGHA282NTNNP

Tin plated Heavy Duty Irreversible Compression Terminals without oxide inhibitor.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed

General

Catalog Number

YGHA282NTNNP

Connector Type

Terminal

Die Index

17

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Terminals

UPC

781810360583

UPC 14 Digit GTIN

00781810360583

Dimensions

Dimension - B Length fraction

1-9/50 in

Dimension - B Length inch

1.18 in

Dimension - D inch

3.03 in

Dimension - Height fraction

3/4 in

Dimension - Height inch

0.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

125 mm

Dimension - Length Overall inch

4.94 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.89 in

Dimension - Pad Width inch

1.22 in

Dimension - Z (inch)

0.66 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

15

Minimum Pack Quantity

10

Pallet Quantity

3480