HUBBELL
BCC2
BCC2

B226, Horizontal Cable Tap to Horizontal Cable Run, 1 AWG (Run), 2 AWG (Tap)

Brand:

Burndy

Catalog ID:

B226

Mold, Horizontal Cable Tap to Horizontal Cable Run, 1 AWG (Run), 2 AWG (Tap), 45 Weld Metal.

Weld Metal: 45, Handle clamps: B106

Product details

General

Application

Used to join horizontal cable tap to a horizontal run cable

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC MOLDS

Trade Name

BURNDYWeld®

UPC

781810378267

UPC 12 Digit

7818103782677

Conductor Related

Conductor - Copper Str Run

1 AWG

Conductor - Copper Str Tap

2 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads