HUBBELL
BCC2
BCC2

B234, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run), 1 AWG (Tap)

Brand:

Burndy

Catalog ID:

B234

Mold, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run), 1 AWG (Tap), 45 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining Horizontal Cable Tap To A Horizontal Run Cable

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810378441

UPC 12 Digit

7818103784411

Conductor Related

Conductor - Copper Str Run

2/0 AWG

Conductor - Copper Str Tap

1 AWG

Conductor - Copper Str Tap Range

1 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads