HUBBELL
BUR_PPHID-264244_B656
BUR_PPHID-264244_B656

B660, 2/0 AWG, 1/8" Mold

Brand:

Burndy

Catalog ID:

B660

BURNDYWeld BCB3 2/0-1/8.

Product details

General

UPC

781810399422

UPC 12 Digit

7818103994222

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/8" X 2"

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads