HUBBELL
BUR_PPHID-264244_B743
BUR_PPHID-264244_B743

B794, Mold, 350 kcmil - 3/8"

Brand:

Burndy

Catalog ID:

B794

BURNDYWeld BCB7 350-3/8.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810401545

UPC 12 Digit

7818104015455

Dimensions

Dimension - Bus Bar Size Tap Side inch

3/8" X 2"

Conductor Related

Cable Size

350 kcmil

Conductor - Copper Str Size

350 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads