HUBBELL
Image of T6003203 Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0 in Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0 in Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6003203

Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 2" O.D. Bus
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 5
  • Jaws Smooth
  • Threaded Ferrule

General

Catalog Number

T6003203

EU RoHS Indicator

No

Jaw Type

Smooth Jaws

Material

Aluminum

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359453338

Dimensions

Jaw Opening Size - Maximum

2 in

Jaw Opening Size - Minimum

0.162 in

Thread Size

5/8-11 UNC

Weight

2.2 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Fault Current - ASTM Grade

Grade 5

Logistics

Pallet Quantity

40