text.skipToContent text.skipToNavigation

Equi-Mat®, Personal Protective Ground Mat, 58" X 120"

by CHANCE Utility 

Catalog ID: C6002851

Standard Orange Equi-Mat® Personal Protective Ground Grid. Complies with OSHA 1910.269 for equipotential requirements near vehicles, underground gear, overhead switches and in substations. Meets F2715 Standard.

Product Details

General

UPC 096359368205

Dimensions

Weight 13.0 lb

Logistics

Standard Package 1

Resources/Downloads