Brand: Burndy
Catalog ID: B22G1344NTN
Catalog Number
B22G1344NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Copper
UPC
781810657416
UPC 14 Digit GTIN
00781810657416
Dimension - L Length Overall mm
3404
Dimension - Length Overall inch
134
Dimension - Width inch
3
Dimension - Width mm
76 mm
Dimensions
134 in x 3 in x 0.56 in
Height
0.56 in
Length
134 in
Width
3 in
Amperage Rating
1300 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
90