
Brand: Burndy
Catalog ID: B22G26G31W
Catalog Number
B22G26G31W
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810210796
UPC 14 Digit GTIN
00781810210796
Dimension - L Length Overall mm
660 mm
Dimension - Length Overall inch
26.00 in
Length
26 in
Amperage Rating
1200 A
Rating - Outdoor Amperage
1200
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1