
Brand: Burndy
Catalog ID: B22G284N
Catalog Number
B22G284N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810126981
UPC 14 Digit GTIN
00781810126981
Dimension - L Length Overall mm
711 mm
Dimension - Length Overall inch
28.00 in
Length
28 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Outdoor Amperage
1300
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
2
Pallet Quantity
2250