Brand: Burndy
Catalog ID: B22G324N
Catalog Number
B22G324N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810254028
UPC 14 Digit GTIN
00781810254028
Dimension - L Length Overall mm
813 mm
Dimension - Length Overall inch
32.00 in
Length
32 in
Amperage Rating
1300 A
Rating - Outdoor Amperage
1300
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250