
Brand: Burndy
Catalog ID: B22G364N
Catalog Number
B22G364N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810126974
UPC 14 Digit GTIN
00781810126974
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36.00 in
Dimensions
36 in x 3 in x 0.56 in
Height
0.56 in
Length
36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
3 in
Amperage Rating
1300 A
Rating - Outdoor Amperage
1300
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
240