Brand: Burndy
Catalog ID: B22G364NTN
Catalog Number
B22G364NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Copper
Physical Attribute - Number of Braids
4
UPC
781810654620
UPC 14 Digit GTIN
00781810654620
Dimension - L Length Overall mm
914
Dimension - Length Overall inch
36
Dimension - Width inch
3
Dimension - Width mm
76 mm
Dimensions
36 in x 3 in x 0.56 in
Height
0.56 in
Length
36 in
Width
3 in
Amperage Rating
1300 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900