Brand: Burndy
Catalog ID: B23G18UTNNOV
Catalog Number
B23G18UTNNOV
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
6
Plated
Y
UPC
621945444645
UPC 14 Digit GTIN
00621945444645
Dimension - L Length Overall mm
457
Dimension - Length Overall inch
18
Length
18 in
Weight
18.37 lb
Amperage Rating
1500 A
Certification - CSA Approved
No
UL Listed
Yes
Connector Type
Braid
Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
192