
Brand: Burndy
Catalog ID: B2D14N
Catalog Number
B2D14N
Connector Type
Braid
Material
Copper
UPC
781810454664
UPC 14 Digit GTIN
00781810454664
Dimension - D inch
3
Dimension - Hole Size inch
0.56
Dimension - L Length Overall mm
356
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
14 in
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1800