
Brand: Burndy
Catalog ID: B2D16N
Catalog Number
B2D16N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810205310
UPC 14 Digit GTIN
00781810205310
Dimension - D inch
3
Dimension - Hole Size inch
0.56
Dimension - L Length Overall mm
406 mm
Dimension - Length Overall inch
16.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
16 in
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1800