
Brand: Burndy
Catalog ID: B2D18N
Catalog Number
B2D18N
Connector Type
Braid
Material
Copper
UPC
781810164914
UPC 14 Digit GTIN
00781810164914
Dimension - D inch
2.5
Dimension - L Length Overall mm
457
Dimension - Length Overall inch
18
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
18 in
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250