

Brand: Burndy
Catalog ID: B2D21N
Catalog Number
B2D21N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810204818
UPC 14 Digit GTIN
00781810204818
Dimension - D inch
3
Dimension - L Length Overall mm
533 mm
Dimension - Length Overall inch
21.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
21 in
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1800