Brand: Burndy
Catalog ID: B2D25
Catalog Number
B2D25
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810100776
UPC 14 Digit GTIN
00781810100776
Dimension - D inch
2.5
Dimension - L Length Overall mm
635 mm
Dimension - Length Overall inch
25.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
25 in
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900