text.skipToContent text.skipToNavigation

B2E16

by Burndy 

Catalog ID: B2E16

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated N
UPC 781810201299
UPC 12 Digit 7818102012999

Dimensions

Dimension - D inch 3
Dimension - L Length Overall mm 406 mm
Dimension - Length Overall inch 16.00 in
Dimension - N inch 0.75
Dimension - Pad Width inch 1.62

Electrical Ratings

Rating - Indoor Amperage 530
Rating - Outdoor Amperage 635

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings