
Brand: Burndy
Catalog ID: B2E18NTN
Catalog Number
B2E18NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810059753
UPC 14 Digit GTIN
00781810059753
Dimension - D inch
3
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
1.62
Length
18 in
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
720