Brand: Burndy
Catalog ID: B2F106
Catalog Number
B2F106
Connector Type
Braid
Material
Copper
Material - Ferrules
Copper
Physical Attribute - Number of Braids
2
UPC
781810466162
UPC 14 Digit GTIN
00781810466162
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
2692
Dimension - Length Overall inch
106
Length
106 in
Thickness - Pad
0.38 in
Rating - Indoor Amperage
600 A
Rating - Outdoor Amperage
720 A
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900