Brand: Burndy
Catalog ID: B2F12NW
Catalog Number
B2F12NW
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810049808
UPC 14 Digit GTIN
00781810049808
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Rating - Indoor Amperage
600
Rating - Outdoor Amperage
720
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
2520