HUBBELL
Image of B2G12D75G70SV B2G12D75G70SV Flexible Copper Braid
Image of B2G12D75G70SV B2G12D75G70SV Flexible Copper Braid

B2G12D75G70SV Flexible Copper Braid

Brand: Burndy

Catalog ID: B2G12D75G70SV

Silver Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B2G12D75G70SV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Yes

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

781810076712

UPC 14 Digit GTIN

00781810076712

Dimensions

Dimension - L Length Overall mm

324 mm

Dimension - Length Overall inch

12.75 in

Dimensions

12.75 in x 1.5 in x 0.5 in

Height

0.5 in

Length

12.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.5 in

Electrical Ratings

Rating - Indoor Amperage

700

Rating - Outdoor Amperage

840

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1