Brand: Burndy
Catalog ID: B2G26N
Catalog Number
B2G26N
Connector Type
Braid
Material
Copper
UPC
781810095638
UPC 14 Digit GTIN
00781810095638
Dimension - L Length Overall mm
26
Dimension - Length Overall inch
660
Length
26 in
Rating - Indoor Amperage
840 A
Rating - Outdoor Amperage
700 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Minimum Pack Quantity
1