
Brand: Burndy
Catalog ID: B2G28N
Catalog Number
B2G28N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
UPC
781810207048
UPC 14 Digit GTIN
00781810207048
Dimension - L Length Overall mm
711 mm
Dimension - Length Overall inch
28.00 in
Length
28 in
Rating - Indoor Amperage
840 A
Rating - Outdoor Amperage
700 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
720