
Brand: Burndy
Catalog ID: B32E32G12TN
Catalog Number
B32E32G12TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
6
Plated
Y
UPC
621945454569
UPC 14 Digit GTIN
00621945454569
Dimension - L Length Overall mm
813
Dimension - Length Overall inch
32
Length
32 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
150