Brand: Burndy
Catalog ID: B3E12TN
Catalog Number
B3E12TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810171394
UPC 14 Digit GTIN
00781810171394
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Rating - Indoor Amperage
700
Rating - Outdoor Amperage
840
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900