

Brand: Burndy
Catalog ID: B3E16
Catalog Number
B3E16
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810201084
UPC 14 Digit GTIN
00781810201084
Dimension - L Length Overall mm
406 mm
Dimension - Length Overall inch
16.00 in
Length
16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
8
Minimum Pack Quantity
8
Pallet Quantity
720