Brand: Burndy
Catalog ID: B3E24
Catalog Number
B3E24
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
Plating Type
Unplated
UPC
781810200681
UPC 14 Digit GTIN
00781810200681
Dimension - D inch
3 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.64 in
Dimension - Z (inch)
3.25 in
Length
24 in
Thickness
0.31 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
720