
Brand: Burndy
Catalog ID: B3F17N
Catalog Number
B3F17N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
N
UPC
781810235102
UPC 14 Digit GTIN
00781810235102
Dimension - L Length Overall mm
432 mm
Dimension - Length Overall inch
17.00 in
Length
17 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
820
Rating - Outdoor Amperage
980
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Minimum Pack Quantity
1