

Brand: Burndy
Catalog ID: B3G12NTN
Catalog Number
B3G12NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Tin Plated Copper
Physical Attribute - Number of Braids
3
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810501092
UPC 14 Digit GTIN
00781810501092
Dimension - L Length Overall mm
305
Dimension - Length Overall inch
12
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
960 A
Rating - Outdoor Amperage
1150 A
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
48
Pallet Quantity
900