Brand: Burndy
Catalog ID: B3G13
Catalog Number
B3G13
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810484173
UPC 14 Digit GTIN
00781810484173
Dimension - L Length Overall mm
330 mm
Dimension - Length Overall inch
13.00 in
Length
13 in
Rating - Indoor Amperage
960
Rating - Outdoor Amperage
1150
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
4
Minimum Pack Quantity
6
Pallet Quantity
384