Brand: Burndy
Catalog ID: B3G30N
Catalog Number
B3G30N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810294659
UPC 14 Digit GTIN
00781810294659
Dimension - L Length Overall mm
762 mm
Dimension - Length Overall inch
30.00 in
Length
30 in
Rating - Indoor Amperage
960
Rating - Outdoor Amperage
1150
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
120