HUBBELL
Image of B4E18G88TN B4E18G88TN Flexible Copper Braid

B4E18G88TN Flexible Copper Braid

Brand: Burndy

Catalog ID: B4E18G88TN

Tinned copper braid 18"x1.64"x0.38".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B4E18G88TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

Physical Attribute - Number of Braids

4

UPC

621945457218

UPC 14 Digit GTIN

00621945457218

Dimensions

Dimension - Length Overall inch

12

Dimension - Width inch

1.64

Dimension - Width mm

42 mm

Dimensions

18 in x 1.64 in x 0.38 in

Height

0.38 in

Length

18 in

Width

1.64 in

Electrical Ratings

Rating - Indoor Amperage

850 A

Rating - Outdoor Amperage

1020 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

480