HUBBELL
Image of B4E43G86 B4E43G86 Flexible Copper Braid

B4E43G86 Flexible Copper Braid

Brand: Burndy

Catalog ID: B4E43G86

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B4E43G86

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

4

UPC

781810650301

UPC 14 Digit GTIN

00781810650301

Dimensions

Dimension - L Length Overall mm

1092

Dimension - Length Overall inch

43

Length

43 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Indoor Amperage

850 A

Rating - Outdoor Amperage

1020 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

720