
Brand: Burndy
Catalog ID: B4G10
Catalog Number
B4G10
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810202494
UPC 14 Digit GTIN
00781810202494
Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10.00 in
Length
10 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360