Brand: Burndy
Catalog ID: B4G14
Catalog Number
B4G14
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
N
UPC
781810201312
UPC 14 Digit GTIN
00781810201312
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.00 in
Length
14 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1