
Brand: Burndy
Catalog ID: B4G36N
Catalog Number
B4G36N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810077870
UPC 14 Digit GTIN
00781810077870
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36.00 in
Length
36 in
Rating - Indoor Amperage
1200
Rating - Outdoor Amperage
1440
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
120